See datasheet for actual packaging/pinout drawings

DRV8828EVM


Evaluation module for DRV8828

TI Store Price:

Unit price: $149.00

Adjust your quantity during checkout

Texas Instruments DRV8828EVM

The DRV8828 evaluation module consists of a two 3.0A, single H-bridge motor drivers with Phase/Enable control interfaces and a small number external components that can be used to drive a single bipolar stepper motor. The on-board MSP430 MCU + software/GUI provides signaling and control and supports up to 512 microsteps. With the DRV8828EVM, designers can quickly and easily evaluate the performance of DRV8828 motor driver in their specific application.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00