See datasheet for actual packaging/pinout drawings

Package | PIN:

PWP | 28

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 3.08
10 - 24 $ 2.77
25 - 99 $ 2.58
100 - 249 $ 2.26
250 - 499 $ 2.12
500 - 749 $ 1.80
750 - 999 $ 1.52
1000 - 9999 $ 1.45
  View datasheet for DRV8828PWPR View product folder for DRV8828PWPR

Adjust your quantity during checkout

DRV8828PWPR-3A Half Bipolar Stepper Motor Driver with 32-Level Current Regulation (PH/EN Ctrl)

The DRV8828 provides an integrated motor driver solution for printers, scanners, and other automated equipment applications. The device has one H-bridge driver, and can drive one winding of a bipolar stepper motor or one DC motor. The output driver block consists of N-channel power MOSFET’s configured as a full H-bridge to drive the motor winding. The DRV8828 is capable of driving up to 3-A of output current (with proper heatsinking at 24 V and 25°C).

A simple parallel digital control interface is compatible with industry-standard devices. Decay mode is programmable.

Internal shutdown functions are provided for overcurrent protection, short circuit protection, undervoltage lockout and overtemperature.

The DRV8828 is available in a 28-pin HTSSOP package with PowerPAD™ (Eco-friendly: RoHS & no Sb/Br).

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00