Features for the DRV8829EVM
- 5A Peak / 3.5A RMS Current Output per Bridge
- Wide Operating Voltage: 8.2 to 45V
- Low RDSON (200mR LS+HS)
- Cycle-by-Cycle Inrush Protection
- Brake and Coast Modes Supported
- Thermal and Short Circuit Protection
- All Critical Control and Status Signals Brought Out to Test Headers
- Includes a MSP430F1612 MCU for Signaling and Control
Description for the DRV8829EVM
The DRV8829 evaluation module consists of a two 5.0A, single H-bridge motor drivers with a Phase/Enable control interface and a small number external components that can be used to drive a single bipolar stepper motor. The on-board MSP430 MCU + software/GUI provides signaling and control and supports up to 512 microsteps. With the DRV8829EVM, designers can quickly and easily evaluate the performance of DRV8829 motor driver in their specific application.