See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

PWP | 28

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

DRV8829PWPR


5A Half Bipolar Stepper Motor Driver with 32-Level Current Regulation (PH/EN Ctrl)

TI Store Price:

 
 
Qty.Price
1 - 9 $ 3.34
10 - 24 $ 3.01
25 - 99 $ 2.77
100 - 249 $ 2.48
250 - 499 $ 2.29
500 - 749 $ 2.02
750 - 999 $ 1.79
1000 - 9999 $ 1.55

Adjust your quantity during checkout

Texas Instruments DRV8829PWPR

The DRV8829 is a brushed-DC motor or 1/2 bipolar stepper driver for industrial applications. The device ouptut stage consists of an N-channel power MOSFET H-bridge driver. The DRV8829 is capable of driving up to 5-A peak current or 3.5-A rms current (with proper printed-circuit-board ground plane for thermal dissipation and at 24 V and TA = 25°C).

The PH/EN pins provide a simple control interface. An internal sense amplifier allows for adjustable current control. A low-power sleep mode is provided for very low quiescent current standby using a dedicated nSLEEP pin. Current regulation decay mode can be set to slow, fast, or mixed decay.

Internal protection functions are provided for undervoltage, overcurrent, short-circuits, and overtemperature. Fault conditions are indicated by a nFAULT pin.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00