See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DRC | 10

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

DRV8830DRCR


1A Low Voltage Brushed DC Motor Driver with Speed Regulation (I2C Ctrl)

TI Store Price:

 
 
Qty.Price
1 - 9 $ 2.18
10 - 24 $ 1.88
25 - 99 $ 1.85
100 - 249 $ 1.50
250 - 499 $ 1.48
500 - 749 $ 1.24
750 - 999 $ 1.03
1000 - 9999 $ 0.85

Adjust your quantity during checkout

Texas Instruments DRV8830DRCR

The DRV8830 device provides an integrated motor driver solution for battery-powered toys, printers, and other low-voltage or battery-powered motion control applications. The device has one H-bridge driver, and can drive one DC motor or one winding of a stepper motor, as well as other loads like solenoids. The output driver block consists of N-channel and P-channel power MOSFETs configured as an H-bridge to drive the motor winding.

Provided with sufficient PCB heatsinking, the DRV8830 can supply up to 1-A of DC/RMS or peak output current. It operates on power supply voltages from 2.75 V to 6.8 V.

To maintain constant motor speed over varying battery voltages while maintaining long battery life, a PWM voltage regulation method is provided. The output voltage is programmed through an I2C-compatible interface, using an internal voltage reference and DAC.

Internal protection functions are provided for over current protection, short-circuit protection, undervoltage lockout, and overtemperature protection.

The DRV8830 is available in a tiny 3-mm × 3-mm 10-pin VSON package and HVSSOP package with PowerPAD™ (Eco-friendly: RoHS & no Sb/Br).

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00