Features for the DRV8833CEVM
- Operates from 4 to 10.8V
- Drives one stepper motor in full- or half-step mode
- Multiple full-scale current options on-board
- Set full-scale current via jumpers (200mA, 400mA or 600mA options).
Description for the DRV8833CEVM
The DRV8833CEVM (evaluation module) serves as a user-friendly evaluation kit to demonstrate TI's low-voltage dual H-bridge motor driver, DRV8833C, driving stepper motors. A MSP430G2553 is used to control the speed of the motor and current levels.