See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $99.00
 

Adjust your quantity during checkout

DRV8834EVM-DRV8834 Evaluation Module

The DRV8834 evaluation module (EVM) demonstrates the capabilities and performance of the DRV8834 motor driver from Texas Instruments. This EVM comes with an on-board MSP430 microcontroller which has been pre-programmed with a set of useful algorithms for driving a stepper or two brushed DC motors. The graphical user interface allows control of the EVM through the user's computer via USB port. The regulated voltage for the MSP430 is provided by LP2985-33 single-channel LDO. This EVM operates on power supply voltages from 2.5V to 10.8V.

Related Products

DRV8837EVM - TI store picture

DRV8837EVM-DRV8837 Evaluation Module
Product Number:  DRV8837EVM

DRV8830EVM - TI store picture

DRV8830EVM-DRV8830 Evaluation Module
Product Number:  DRV8830EVM

DRV8832EVM - TI store picture

DRV8832EVM-DRV8832 Evaluation Module
Product Number:  DRV8832EVM

DRV8833EVM - TI store picture

DRV8833EVM-DRV8833 Evaluation Module
Product Number:  DRV8833EVM

DRV8835EVM - TI store picture

DRV8835EVM-DRV8835 Evaluation Module
Product Number:  DRV8835EVM

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00