See datasheet for actual packaging/pinout drawings

Package | PIN:

DSG | 8

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 1.28
10 - 24 $ 1.15
25 - 99 $ 1.06
100 - 249 $ 0.93
250 - 499 $ 0.86
500 - 749 $ 0.72
750 - 999 $ 0.59
1000 - 9999 $ 0.54
  View datasheet for DRV8838DSGT View product folder for DRV8838DSGT

Adjust your quantity during checkout

DRV8838DSGT-1.8A Low Voltage Brushed DC Motor Driver

The DRV883x family of devices provides an integrated motor driver solution for cameras, consumer products, toys, and other low-voltage or battery-powered motion control applications. The device can drive one dc motor or other devices like solenoids. The output driver block consists of N-channel power MOSFETs configured as an H-bridge to drive the motor winding. An internal charge pump generates needed gate drive voltages.

The DRV883x family of devices can supply up to
1.8 A of output current. It operates on a motor power supply voltage from 0 to 11 V, and a device power supply voltage of 1.8 V to 7 V.

The DRV8837 device has a PWM (IN1-IN2) input interface; the DRV8838 device has a PH-EN input interface. Both interfaces are compatible with industry-standard devices.

Internal shutdown functions are provided for overcurrent protection, short-circuit protection, undervoltage lockout, and overtemperature.

For all available packages, see the orderable addendum at the end of the data sheet. View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00