See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $25.00
 

Adjust your quantity during checkout

DRV8838EVM-DRV8838 Integrated Motor Driver Evaluation Module

The DRV8838 is an integrated motor driver with an H-bridge built in consisting of N-channel MOSFETs. The device operates on a motor power supply voltage from 0 to 11V, and a device power supply voltage of 1.8 to 7V. The DRV8838 is able to support up to 1.8A output motor current, and controls the motor with a PH/EN interface.

The DRV8838EVM (evaluation module) serves as a user-friendly evaluation kit to demonstrate TI's brushed motor driver DRV8838. Users can control the DRV8838 with the onboard MSP430 microcontroller.  The EVM is a high-performance, power-efficient, cost-effective platform that speeds development for quicker time to market.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00