DRV8839EVM DRV8839 Evaluation Module angled board image

DRV8839EVM

DRV8839 Evaluation Module

Pricing

Qty Price
+

Features for the DRV8839EVM

  • 1.8A peak/1.8A continuous output current
  • Wide operating voltage: 1.8 to 11V
  • Split motor and device supplies
  • Single bidirectional or dual unidirectional motor operation options
  • Evaluate driver performance with on-board MSP430 MCU or external MCU
  • On-board speed and direction controls; Micro-USB connection for easy evaluation/power up
  • 5V brushed DC motor included

Description for the DRV8839EVM

The DRV8839EVM (evaluation module) serves as a user-friendly evaluation kit to demonstrate TI's low-voltage motor driver DRV8839. Users can control the DRV8839 with the onboard MS430 microcontroller with pre-loaded firmware, or with an external microcontroller. The board can simply be powered up by the included Micro-USB cable or external power supply. A 5V brushed DC motor is included in the EVM for driver performance evaluation.

Pricing

Qty Price
+