See datasheet for actual packaging/pinout drawings

Package | PIN:

PWP | 28

Temp:

M (-55 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 8.87
10 - 24 $ 7.98
25 - 99 $ 7.45
100 - 249 $ 6.68
250 - 499 $ 6.24
500 - 749 $ 5.43
750 - 999 $ 4.70
1000 - 9999 $ 4.60
  View datasheet for DRV8842MPWPREP View product folder for DRV8842MPWPREP

Adjust your quantity during checkout

DRV8842MPWPREP-5A Brushed DC or Half-Bipolar Stepper Motor Driver (PWM Ctrl)

The DRV8842-EP provides an integrated motor driver solution for printers, scanners, and other automated equipment applications. The device has one H-bridge driver, and is intended to drive one DC motor, one coil of a stepper motor, or other loads. The output driver block consists of N-channel power MOSFETs configured as an H-bridge. The DRV8842-EP can supply up to 5-A peak or 3.5-A RMS output current (with proper heatsinking at 24 V and 25°C).

Separate inputs to independently control each half of the H-bridge are provided.

Internal shutdown functions are provided for overcurrent protection, short circuit protection, undervoltage lockout, and over-temperature.

The DRV8842-EP is available in a 28-pin HTSSOP package with PowerPAD (Eco-friendly: RoHS & no Sb/Br).

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00