Features for the DRV8844EVM
- 8 to 60V supply voltage range
- Supports up to +/-30V split supplies
- 2.5A peak / 1.75A continuous output per H-Bridge
- Outputs can be paralleled for higher output current or better thermal performance
- PWM control interface with independent enables
- Floating control inputs isolates system controller from driver
Description for the DRV8844EVM
The DRV8844 evaluation module (EVM) demonstrates the capabilities and performance of the DRV8844 motor driver from Texas Instruments.