Features for the DRV8848EVM
- Operates from 4 to 18V
- Drives one or two brushed DC motors.
- Drives one brushed DC motor in parallel mode with increased drive current
- Drives one stepper motor
- GUI Interface to control motor speed and current
Description for the DRV8848EVM
The DRV8848EVM (evaluation module) serves as a user-friendly evaluation kit to demonstrate TI's brushed motor driver DRV8848. A MSP430F2617 is used to control the speed of the motor and current levels. The EVM is a high-performance, power-efficient, cost-effective platform that speeds development for quicker time to market.