Features for the DRV8850EVM
- DRV8850 5A continuous/8A peak current supply
- MSP430 MCU onboard
Description for the DRV8850EVM
The DRV8850 device provides a motor driver plus LDO voltage regulator solution for applications requiring a high start-up torque with superior thermal performance in mind. The device has one H-bridge driver to drive a DC motor, a voice-coil actuator, one winding of a stepper motor or other types of loads.
The DRV8850EVM (evaluation module) serves as a user-friendly evaluation kit to demonstrate TI's brushed motor driver DRV8850. Users can control the individual high-side and low-side FETs DRV8850 with the onboard MSP430 microcontroller. The EVM speeds development for quicker time to market and shows off the DRV8850's ultra-low thermal performance!