DRV8860EVM DRV8860EVM - Evaluation Module for Octal,  Low-Side Driver with Serial Interface angled board image

DRV8860EVM

DRV8860EVM - Evaluation Module for Octal, Low-Side Driver with Serial Interface

Pricing

Qty Price
+

Features for the DRV8860EVM

  • 8 to 38V operating voltage
  • 566mA x 1ch / 200mA x 8ch output current
  • Parallel output configuration supported
  • Integrated catch diodes
  • Configurable driving profile
  • Open load detect
  • User-friendly GUI via Serial interface
  • Dual DRV8860 for daisy-chain evaluation

Description for the DRV8860EVM

The DRV8860 provides an 8-channel low side driver with comprehensive protection and diagnosis. It offers flexible output configuration options to support different levels of load current with a simple Serial interface, which supports daisy-chain connection for multiple devices. Built-in driving profile improves system efficiency and open load detect enables higher reliability.

The DRV8860EVM is a complete solution for evaluating the DRV8860 octal low-side driver. A board with MSP430 and dual DRV8860 is included to evaluate the device performance including daisy-chain connection. A GUI is provided for designers to easily and quickly evaluate the device. The board operates on external power supply from 8 to 38V.

Pricing

Qty Price
+