See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

RHR | 28

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

DRV8880RHRT


2A Stepper Motor Driver with 1/16 Microstepping Indexer and AutoTune (STEP/DIR Ctrl)

TI Store Price:

 
 
Qty.Price
1 - 9 $ 3.83
10 - 24 $ 3.45
25 - 99 $ 3.21
100 - 249 $ 2.81
250 - 499 $ 2.64
500 - 749 $ 2.24
750 - 999 $ 1.89
1000 - 9999 $ 1.81

Adjust your quantity during checkout

Texas Instruments DRV8880RHRT

The DRV8880 is a bipolar stepper motor driver for industrial applications. The device has two N-channel power MOSFET H-bridge drivers and a microstepping indexer. The DRV8880 is capable of driving 2.0 A full-scale current or 1.4-A rms current (with proper PCB ground plane for thermal dissipation and at 24 V and TA = 25°C).

AutoTune™ automatically tunes stepper motors for optimal current regulation performance and compensates for motor variation and aging effects. Additionally slow, fast, and mixed decay modes are available.

The STEP/DIR pins provide a simple control interface. The device can be configured in full-step up to 1/16- step modes. A low-power sleep mode is provided for very low quiescent current standby using a dedicated nSLEEP pin.

Internal protection functions are provided for undervoltage, charge pump faults, overcurrent, short-circuits, and overtemperature. Fault conditions are indicated by a nFAULT pin.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00