See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

PWP | 28

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

DRV8881EPWPR


2A Stepper Motor Driver with AutoTune (PWM or PH/EN Ctrl)

TI Store Price:

 
 
Qty.Price
1 - 9 $ 3.73
10 - 24 $ 3.36
25 - 99 $ 3.13
100 - 249 $ 2.74
250 - 499 $ 2.57
500 - 749 $ 2.18
750 - 999 $ 1.84
1000 - 9999 $ 1.76

Adjust your quantity during checkout

Texas Instruments DRV8881EPWPR

The DRV8881 is a bipolar stepper or brushed-DC motor driver for industrial applications. The device output stage consists of two N-channel power MOSFET H-bridge drivers. The DRV8881 is capable of driving up to 2.5-A peak current or 1.4-A rms current per H-bridge (with proper PCB ground plane for thermal dissipation and at 24 V and TA = 25°C).

AutoTune™ automatically tunes motors for optimal current regulation performance and compensates for motor variation and aging effects. AutoTune is available on the DRV8881E. Additionally, slow, fast, and mixed decay modes are available.

The PH/EN (DRV8881E) or PWM (DRV8881P) pins provide a simple control interface. An internal sense amplifier allows for adjustable current control. A low-power sleep mode is provided for very-low quiescent current standby using a dedicated nSLEEP pin.

Internal protection functions are provided for undervoltage, charge pump faults, overcurrent, short-circuits, and overtemperature. Fault conditions are indicated by a nFAULT pin.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00