See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $49.00
 

Adjust your quantity during checkout

DRV8881PEVM-DRV8881P Dual H-Bridge Stepper or Dual Brushed DC Motor Driver Evaluation Module

DRV8881P is a dual H-bridge motor driver that can drive either a stepper motor or dual brushed DC motor with a PWM control interface. Also aimed at 24V motors, this device supports slow, fast and mixed decay settings to tune the motors' performance. The DRV8881PEVM (evaluation module) serves as a user-friendly evaluation kit to demonstrate TI's stepper motor driver DRV8881P. Users can control the DRV8881P with the onboard MSP430 microcontroller. The EVM is a high-performance, power-efficient, cost-effective platform that speeds development for quicker time to market. Applications include currency handling machines, video security cameras, printers, scanners and other factory automation and robotic applications.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00