See datasheet for actual packaging/pinout drawings

Package | PIN:

RHS | 48

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 6.63
10 - 24 $ 5.96
25 - 99 $ 5.57
100 - 249 $ 4.99
250 - 499 $ 4.66
500 - 749 $ 4.05
750 - 999 $ 3.51
1000 - 9999 $ 3.44
  View datasheet for DS08MB200TSQ/NOPB View product folder for DS08MB200TSQ/NOPB

Adjust your quantity during checkout

DS08MB200TSQ/NOPB-Dual 800 Mbps 2:1/1:2 LVDS Mux/Buffer

The DS08MB200 is a dual-port 1 to 2 repeater/buffer and 2 to 1 multiplexer. High-speed data paths and flow-through pinout minimize internal device jitter and simplify board layout. The differential inputs and outputs interface to LVDS or Bus LVDS signals such as those on TI’s 10-, 16-, and 18- bit Bus LVDS SerDes, or to CML or LVPECL signals.

The 3.3V supply, CMOS process, and robust I/O ensure high performance at low power over the entire industrial –40 to +85°C temperature range.

View datasheet
View product folder
Order SummaryEdit >
LAUNCHXL-F28027F (1)$17.00
Subtotal: $17.00
Shipping & Handling: -
Total (USD): $17.00