See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

RHS | 48

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

DS08MB200TSQX/NOPB


Dual 800 Mbps 2:1/1:2 LVDS Mux/Buffer

TI Store Price:

 
 
Qty.Price
1 - 9 $ 5.83
10 - 24 $ 5.24
25 - 99 $ 4.90
100 - 249 $ 4.39
250 - 499 $ 4.10
500 - 749 $ 3.57
750 - 999 $ 3.09
1000 - 9999 $ 3.03

Adjust your quantity during checkout

Texas Instruments DS08MB200TSQX/NOPB

The DS08MB200 is a dual-port 1 to 2 repeater/buffer and 2 to 1 multiplexer. High-speed data paths and flow-through pinout minimize internal device jitter and simplify board layout. The differential inputs and outputs interface to LVDS or Bus LVDS signals such as those on TI’s 10-, 16-, and 18- bit Bus LVDS SerDes, or to CML or LVPECL signals.

The 3.3V supply, CMOS process, and robust I/O ensure high performance at low power over the entire industrial –40 to +85°C temperature range.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00