See datasheet for actual packaging/pinout drawings


DS100BR111A Ultra Low Power 10.3 Gbps 2-Channel Repeater w/Input Eq EVM

TI Store Price:

Unit price: $399.00

Adjust your quantity during checkout

Texas Instruments DS100BR111AEVK/NOPB more details

The DRV8860 provides an 8-channel low side driver with comprehensive protection and diagnosis. It offers flexible output configuration options to support different levels of load current with a simple Serial interface, which supports daisy-chain connection for multiple devices. Built-in driving profile improves system efficiency and open load detect enables higher reliability.

The DRV8860EVM is a complete solution for evaluating the DRV8860 octal low-side driver. A board with MSP430 and dual DRV8860 is included to evaluate the device performance including daisy-chain connection. A GUI is provided for designers to easily and quickly evaluate the device. The board operates on external power supply from 8 to 38V.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00