See datasheet for actual packaging/pinout drawings

Package | PIN:

RHS | 48

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 17.69
10 - 24 $ 16.45
25 - 99 $ 15.88
100 - 249 $ 13.87
250 - 499 $ 13.20
500 - 749 $ 12.15
750 - 999 $ 10.81
1000 - 9999 $ 10.81
  View datasheet for DS100BR410SQE/NOPB View product folder for DS100BR410SQE/NOPB

Adjust your quantity during checkout

DS100BR410SQE/NOPB-Low Pwr Quad Ch Repeater with 10.3125 Gbps Equalizer and De-Emphasis Driver

The DS100BR410 is an extremely low power, high performance quad-channel repeater for high-speed serial links with data rates up to 10.3125 Gbps. The device performs both receive equalization and transmit de-emphasis on each of its 4 channels to compensate for channel loss, allowing maximum flexibility of physical placement within a system.

The receiver's continuous time linear equalizer (CTLE) is capable of opening an input eye that is completely closed due to inter-symbol interference (ISI) induced by the interconnect medium such as backplane trace or cable. The transmitter features adjustable VOD (output amplitude voltage level) and de-emphasis driver to compensate for PCB trace lost.

With a low power consumption and control to turn-off unused channels, the DS100BR410 is part of TI's PowerWise family of energy efficient devices.

The programmable settings can be applied via pin mode or SMBus mode interface.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00