See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

NJY | 54

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

DS100MB201SQE/NOPB


Dual Lane 2:1/1:2 Mux/Buffer with Equalization

TI Store Price:

 
 
Qty.Price
1 - 9 $ 16.76
10 - 24 $ 15.58
25 - 99 $ 15.04
100 - 249 $ 13.13
250 - 499 $ 12.50
500 - 749 $ 11.50
750 - 999 $ 10.24
1000 - 9999 $ 10.24

Adjust your quantity during checkout

Texas Instruments DS100MB201SQE/NOPB

The DS100MB201 is a dual lane 2:1 multiplexer and 1:2 switch or fan-out buffer with signal conditioning suitable for 10GE, Fibre Channel, Infiniband, SATA/SAS and other high-speed bus applications up to 10.31215 Gbps. The device performs receive equalization allowing maximum flexibility of physical placement within a system. The receiver's continuous time linear equalizer (CTLE) provides a boost to compensate for 10” of 4 mil FR4 stripline at 10.3125 Gbps. The DS100MB201 is capable of opening an input eye that is completely closed due to inter-symbol interference (ISI) induced by the interconnect medium. The transmitter features a programmable amplitude voltage levels to be selected from 600 mVp-p to 800 mVp-p. The signal conditioning settings are programmable with register control.

With a typical power consumption of 100 mW/channel at 10.3125 Gbps, and SMBus register control to turn-off unused lanes, the DS100MB201 is part of TI's PowerWise family of energy efficient devices.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00