See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

RTA | 40

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

DS10BR254TSQ/NOPB


1.5 Gbps 1:4 LVDS Repeater

TI Store Price:

 
 
Qty.Price
1 - 9 $ 9.30
10 - 24 $ 8.39
25 - 99 $ 7.70
100 - 249 $ 6.91
250 - 499 $ 6.38
500 - 749 $ 5.62
750 - 999 $ 4.97
1000 - 9999 $ 4.31

Adjust your quantity during checkout

Texas Instruments DS10BR254TSQ/NOPB

The DS10BR254 is a 1.5 Gbps 1:4 LVDS repeater optimized for high-speed signal routing and distribution over FR-4 printed circuit board backplanes and balanced cables. Fully differential signal paths ensure exceptional signal integrity and noise immunity.

The device has two different LVDS input channels and a select pin determines which input is active. A loss-of-signal (LOS) circuit monitors both input channels and a unique LOS pin is asserted when no signal is detected at that input.

Wide input common mode range allows the switch to accept signals with LVDS, CML and LVPECL levels; the output levels are LVDS. A very small package footprint requires a minimal space on the board while the flow-through pinout allows easy board layout. Each differential input and output is internally terminated with a 100Ω resistor to lower device return losses, reduce component count and further minimize board space.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00