DS125BR111EVM DS125BR111EVM 12 Gbps 2-Channel Repeater with Equalization Evaluation Module top board image

DS125BR111EVM

DS125BR111EVM 12 Gbps 2-Channel Repeater with Equalization Evaluation Module

Pricing

Qty Price
+

Features for the DS125BR111EVM

  •  2-Channel Repeater up to 12 Gbps
  •  Transparent management of link training protocols for PCIe Gen 1/2/3, SAS 1/2/3, SATA 6G, and 10G-KR
  •  Programmable via pin selection, EEPROM, or SMBus interface
  •  Single supply operation, VIN = 3.3V ± 10% or VDD = 2.5V ± 5%

Description for the DS125BR111EVM

The DS125BR111EVM – SMA evaluation kit provides a complete high bandwidth platform to evaluate the 10G-KR, PCIe, and SAS/SATA signal conditioning features of the Texas Instruments DS125BR111 repeater/redriver. The DS125BR111EVM can be used for standard compliance testing, performance evaluation, and initial system prototyping.  The SMA edge launch connectors used for the DS125BR111EVM will interface to multiple system connector types via commercially available breakout cables, adaptors, and boards (not included). This flexible connectivity enables integrated system level testing between TI repeaters and 3rd party ASIC/FPGA host boards.

Pricing

Qty Price
+