See datasheet for actual packaging/pinout drawings


: 12.5-Gbps 8-Ch Repeater With Input CTLE and Output De-Emphasis Evaluation Module

TI Store Price:

Unit price: $499.00

Adjust your quantity during checkout

Texas Instruments DS125BR800AEVM

The DS125BR800AEVM SMA evaluation kit provides a complete high band-width platform to evaluate the signal integrity and signal conditioning features of the Texas Instruments signal conditioning products with Equalization and De-emphasis. SMA edge launch connectors are used as the input and the output connections for this evaluation board. Commercially available adaptor boards can be purchased to facilitate connection to cables or backplane interconnects.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00