See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $199.00
 

Adjust your quantity during checkout

DS15BR400EVK/NOPB-1.5 Gbps Quad LVDS Buffer Evaluation Board

DS15BR400 is a four channel LVDS Buffer/Repeater, featuring pre-emphasis with maximum pre-emphasis gain of approximately 6 dB at 750 MHz. The device has internal 100-ohm resistors on both, the inputs and outputs, to improve performance and minimize board size. It utilizes LVDS technology for low power, high-speed and superior noise immunity.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00