See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

RTV | 32

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

DS15BR401TSQ/NOPB


4-Channel LVDS Buffer/Repeater with Pre-Emphasis

TI Store Price:

 
 
Qty.Price
1 - 9 $ 7.13
10 - 24 $ 6.41
25 - 99 $ 5.99
100 - 249 $ 5.37
250 - 499 $ 5.01
500 - 749 $ 4.36
750 - 999 $ 3.78
1000 - 9999 $ 3.70

Adjust your quantity during checkout

Texas Instruments DS15BR401TSQ/NOPB

The DS15BR400/DS15BR401 are four channel LVDS buffer/repeaters capable of data rates of up to 2 Gbps. High speed data paths and flow-through pinout minimize internal device jitter and simplify board layout, while pre-emphasis overcomes ISI jitter effects from lossy backplanes and cables. The differential inputs interface to LVDS, and Bus LVDS signals such as those on TI's 10-, 16-, and 18- bit Bus LVDS SerDes, as well as CML and LVPECL. The differential inputs and outputs of the DS15BR400 are internally terminated with 100Ω resistors to improve performance and minimize board space. The DS15BR401 does not have input termination resistors. The repeater function is especially useful for boosting signals for longer distance transmission over lossy cables and backplanes.

The DS15BR400/DS15BR401 are powered from a single 3.3V supply and consume 578 mW (typ). They operate over the full -40°C to +85°C industrial temperature range and are available in space saving WQFN-32 and TQFP-48 packages.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00