See datasheet for actual packaging/pinout drawings

Package | PIN:

RHS | 48

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 7.20
10 - 24 $ 6.48
25 - 99 $ 6.05
100 - 249 $ 5.43
250 - 499 $ 5.07
500 - 749 $ 4.41
750 - 999 $ 3.82
1000 - 9999 $ 3.74
  View datasheet for DS15MB200TSQ/NOPB View product folder for DS15MB200TSQ/NOPB

Adjust your quantity during checkout

DS15MB200TSQ/NOPB-Dual 1.5 Gbps 2:1/1:2 LVDS Mux/Buffer with Pre-Emphasis

The DS15MB200 is a dual-port 2 to 1 multiplexer and 1 to 2 repeater/buffer. High-speed data paths and flow-through pinout minimize internal device jitter and simplify board layout, while pre-emphasis overcomes ISI jitter effects from lossy backplanes and cables. The differential inputs and outputs interface to LVDS or Bus LVDS signals such as those on Texas Instrument's 10-, 16-, and 18-bit Bus LVDS SerDes, or to CML or LVPECL signals.

The 3.3V supply, CMOS process, and robust I/O ensure high performance at low power over the entire industrial -40 to +85°C temperature range.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00