See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $199.00
 

Adjust your quantity during checkout

DS25BR204EVK/NOPB-3.125 Gbps 1:4 LVDS Buffer Repeater Evaluation Board

The DS25BR204EVK is an evaluation kit designed for demonstrating performance of the DS25BR204, a 3.125 Gbps 1:4 LVDS Buffer/Repeater with transmit pre-emphasis and receive equalization. The evaluation kit is comprised of the DS25BR204 with its associated input and output SMA connectors and jumpers to manually configure the switch. In addition, the EVK features three FR4 striplines (15 (~38), 30 (~76) and 60 (~152) inches (cm) in length) for exercising device's signal conditioning features (pre-emphasis and equalization).

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00