See datasheet for actual packaging/pinout drawings

Package | PIN:

RTA | 40

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 6.86
10 - 24 $ 6.17
25 - 99 $ 5.77
100 - 249 $ 5.17
250 - 499 $ 4.83
500 - 749 $ 4.20
750 - 999 $ 3.63
1000 - 9999 $ 3.56
  View datasheet for DS25BR440TSQX/NOPB View product folder for DS25BR440TSQX/NOPB

Adjust your quantity during checkout

DS25BR440TSQX/NOPB-3.125 Gbps Quad LVDS Buffer with Transmit Pre-Emphasis and Receive Equalization

The DS25BR440 is a 3.125 Gbps Quad LVDS buffer optimized for high-speed signal routing and repeating over lossy FR-4 printed circuit board backplanes and balanced cables. Fully differential signal paths ensure exceptional signal integrity and noise immunity.

The DS25BR440 features two levels of transmit pre-emphasis (PE) and two levels of receive equalization (EQ). Both of these features compensate for interconnect losses and ultimately maximize noise margin. A loss-of-signal (LOS) circuit monitors each input channel and a unique LOS pin is asserted when no signal is detected at that input.

Wide input common mode range allows the switch to accept signals with LVDS, CML and LVPECL levels; the output levels are LVDS. A very small package footprint requires a minimal space on the board while the flow-through pinout allows easy board layout. Each differential input and output is internally terminated with a 100Ω resistor to lower device return losses, reduce component count and further minimize board space.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00