See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

RGH | 16

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

DS25CP102TSQ/NOPB


3.125 Gbps 2X2 LVDS Crosspoint Switch w/ TX Pre-Emphasis and RX Equalization

TI Store Price:

 
 
Qty.Price
1 - 9 $ 10.13
10 - 24 $ 9.14
25 - 99 $ 8.40
100 - 249 $ 7.53
250 - 499 $ 6.95
500 - 749 $ 6.12
750 - 999 $ 5.42
1000 - 9999 $ 4.70

Adjust your quantity during checkout

Texas Instruments DS25CP102TSQ/NOPB

The DS25CP102 is a 3.125 Gbps 2x2 LVDS crosspoint switch optimized for high-speed signal routing and switching over lossy FR-4 printed circuit board backplanes and balanced cables. Fully differential signal paths ensure exceptional signal integrity and noise immunity. The non-blocking architecture allows connections of any input to any output or outputs.

The DS25CP102 features two levels (Off and On) of transmit pre-emphasis (PE) and two levels (Off and On) of receive equalization (EQ).

Wide input common mode range allows the switch to accept signals with LVDS, CML and LVPECL levels; the output levels are LVDS. A very small package footprint requires a minimal space on the board while the flow-through pinout allows easy board layout. Each differential input and output is internally terminated with a 100Ω resistor to lower device insertion and return losses, reduce component count and further minimize board space.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00