See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

NJK | 36

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

DS25MB100TSQ/NOPB


2.5 Gbps 2:1/1:2 CML Mux/Buffer with Transmit Pre-Emphasis and Receive Equalization

TI Store Price:

 
 
Qty.Price
1 - 9 $ 9.20
10 - 24 $ 8.27
25 - 99 $ 7.73
100 - 249 $ 6.93
250 - 499 $ 6.47
500 - 749 $ 5.63
750 - 999 $ 4.87
1000 - 9999 $ 4.77

Adjust your quantity during checkout

Texas Instruments DS25MB100TSQ/NOPB

The DS25MB100 device is a signal conditioning 2:1 multiplexer and 1:2 fan-out buffer designed for use in backplane-redundancy or cable driving applications. Signal conditioning features include continuous time linear equalization (CTLE) and programmable output pre-emphasis that enable data communication in FR4 backplane up to 2.5 Gbps. Each input stage has a fixed equalizer to reduce ISI distortion from board traces.

All output drivers have four selectable levels of pre-emphasis to compensate for transmission losses from long FR4 backplane or cable attenuation reducing deterministic jitter. The pre-emphasis levels can be independently controlled for the line-side and switch-side drivers. The internal loopback paths from switch-side input to switch-side output enable at-speed system testing. All receiver inputs are internally terminated with 100-Ω differential terminating resistors. All driver outputs are internally terminated with 50-Ω terminating resistors to VCC.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00