See datasheet for actual packaging/pinout drawings

Package | PIN:

D | 16

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 1.90
10 - 24 $ 1.69
25 - 99 $ 1.57
100 - 249 $ 1.34
250 - 499 $ 1.24
500 - 749 $ 1.01
750 - 999 $ 0.81
1000 - 9999 $ 0.72
  View datasheet for DS26LS31CM/NOPB View product folder for DS26LS31CM/NOPB

Adjust your quantity during checkout

DS26LS31CM/NOPB-Quad High Speed Differential Line Drivers

The DS26LS31 is a quad differential line driver designed for digital data transmission over balanced lines. The DS26LS31 meets all the requirements of EIA Standard RS-422 and Federal Standard 1020. It is designed to provide unipolar differential drive to twisted-pair or parallel-wire transmission lines.

The circuit provides an enable and disable function common to all four drivers. The DS26LS31 features TRI-STATE outputs and logically ANDed complementary outputs. The inputs are all LS compatible and are all one unit load.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00