See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

D | 16

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

DS26LS32ACM/NOPB


Quad Differential Line Receivers

TI Store Price:

 
 
Qty.Price
1 - 9 $ 1.56
10 - 24 $ 1.41
25 - 99 $ 1.26
100 - 249 $ 1.13
250 - 499 $ 1.02
500 - 749 $ 0.85
750 - 999 $ 0.70
1000 - 9999 $ 0.63

Adjust your quantity during checkout

Texas Instruments DS26LS32ACM/NOPB

The DS26LS32 and DS26LS32A are quad differential line receivers designed to meet the RS-422, RS-423 and Federal Standards 1020 and 1030 for balanced and unbalanced digital data transmission.

The DS26LS32 and DS26LS32A have an input sensitivity of 200 mV over the input voltage range of ±7V and the DS26LS33 has an input sensitivity of 500 mV over the input voltage range of ±15V.

The DS26LS32A differs in function from the popular DS26LS32 and DS26LS33 in that input pull-up and pull-down resistors are included which prevent output oscillation on unused channels.

Each version provides an enable and disable function common to all four receivers and features TRI-STATE outputs with 8 mA sink capability. Constructed using low power Schottky processing, these devices are available over the full military and commercial operating temperature ranges.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00