See datasheet for actual packaging/pinout drawings


Package | PIN:

ZBL | 135


I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)


Low Power 28 Gbps 8 Channel Linear Repeater

TI Store Price:

1 - 9 $ 45.58
10 - 24 $ 43.53
25 - 99 $ 40.97
100 - 249 $ 37.64
250 - 499 $ 36.88
500 - 749 $ 35.08
750 - 999 $ 32.52
1000 - 9999 $ 29.10

Adjust your quantity during checkout

Texas Instruments DS280BR820ZBLT

The DS280BR820 is an extremely low-power, high-performance eight-channel linear equalizer supporting multi-rate, multi-protocol interfaces up to 28 Gbps. It is used to extend the reach and improve the robustness of high-speed serial links for backplane, front-port, and chip-to-chip applications.

The linear nature of the DS280BR820’s equalization preserves the transmit signal characteristics, thereby allowing the host and link partner ASICs to freely negotiate transmit equalizer coefficients (100G-CR4/KR4). This transparency to the link training protocol facilitates system-level interoperability with minimal effect on the latency. Each channel operates independently, which allows the DS280BR820 to support individual lane Forward Error Correction (FEC) pass-through.

The DS280BR820's small package dimensions, optimized high-speed signal escape, and the pin-compatible Retimer portfolio make the DS280BR820 ideal for high-density backplane applications. Simplified equalization control, low power consumption, and ultra-low additive jitter make it suitable for front-port interfaces such as 100G-SR4/LR4/CR4. The small 8-mm × 13-mm footprint easily fits behind numerous standard front-port connectors like QSFP, SFP, CFP2/CFP4, and CDFP without the need for a heat sink.

Integrated AC coupling capacitors (RX side) eliminate the need for external capacitors on the PCB. The DS280BR820 has a single power supply and minimal need for external components. These features reduce PCB routing complexity and bill of materials (BOM) cost.

A pin-compatible Retimer device is available for longer reach applications.

The DS280BR820 can be configured either via the SMBus or through an external EEPROM. Up to 16 devices can share a single EEPROM.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00