See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

RHS | 48

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

DS32ELX0421SQE/NOPB


125 MHz - 312.5 MHz FPGA-Link Serializer with DDR LVDS Parallel Interface

TI Store Price:

 
 
Qty.Price
1 - 9 $ 10.84
10 - 24 $ 9.77
25 - 99 $ 9.36
100 - 249 $ 8.24
250 - 499 $ 7.88
500 - 749 $ 7.26
750 - 999 $ 6.55
1000 - 9999 $ 5.81

Adjust your quantity during checkout

Texas Instruments DS32ELX0421SQE/NOPB

The DS32EL0421/DS32ELX0421 is a 125 MHz to 312.5 MHz (DDR) serializer for high-speed serial transmission over FR-4 printed circuit board backplanes, balanced cables, and optical fiber. This easy-to-use chipset integrates advanced signal and clock conditioning functions, with an FPGA friendly interface.

The DS32EL0421/DS32ELX0421 serializes up to 5 parallel input LVDS channels to create a maximum data payload of 3.125 Gbps. If the integrated DC-balance encoding is enabled, the maximum data payload achievable is 2.5 Gbps.

The DS32EL0421/DS32ELX0421 serializers feature remote sense capability to automatically detect and negotiate link status with its companion DS32EL0124/DS32ELX0124 deserializers without requiring an additional feedback path.

The parallel LVDS interface reduces FPGA I/O pins, board trace count and alleviates EMI issues, when compared to traditional single-ended wide bus interfaces.

The DS32EL0421/DS32ELX0421 is programmable through a SMBus interface as well as through control pins.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00