See datasheet for actual packaging/pinout drawings

Package | PIN:

NHK | 14

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 5.67
10 - 24 $ 5.10
25 - 99 $ 4.76
100 - 249 $ 4.27
250 - 499 $ 3.98
500 - 749 $ 3.47
750 - 999 $ 3.00
1000 - 9999 $ 2.94
  View datasheet for DS32EV100SD/NOPB View product folder for DS32EV100SD/NOPB

Adjust your quantity during checkout

DS32EV100SD/NOPB-Programmable Single Equalizer

The DS32EV100 programmable equalizer provides compensation for transmission medium losses and reduces the medium-induced deterministic jitter for NRZ data channel. The DS32EV100 is optimized for operation up to 3.2 Gbps for both cables and FR4 traces. The equalizer channel has eight levels of input equalization that can be programmed by three control pins.

The equalizer supports both AC and DC-coupled data paths for long run length data patterns such as PRBS-31, and balanced codes such as 8b/10b. The device uses differential current-mode logic (CML) inputs and outputs. The DS32EV100 is available in a 3 mm x 4 mm 14-pin WSON package. Power is supplied from either a 2.5V or 3.3V supply.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00