See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

NFG | 16

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

DS3658N/NOPB


Quad High Current Peripheral Driver

TI Store Price:

 
 
Qty.Price
1 - 9 $ 3.25
10 - 24 $ 2.90
25 - 99 $ 2.61
100 - 249 $ 2.38
250 - 499 $ 2.15
500 - 749 $ 1.83
750 - 999 $ 1.57
1000 - 9999 $ 1.45

Adjust your quantity during checkout

Texas Instruments DS3658N/NOPB

The DS3658 quad peripheral driver is designed for those applications where low operating power, high breakdown voltage, high output current and low output ON voltage are required. A unique input circuit combines TTL compatibility with high impedance. In fact, its extreme low input current allows it to be driven directly by a CMOS device.

The outputs are capable of sinking 600 mA each and offer a 70V breakdown. However, for inductive loads the output should be clamped to 35V or less to avoid latch-up during turn off (inductive fly back protection—refer to AN-213 'SNOA610'). An on-chip clamp diode capable of handling 800 mA is provided at each output for this purpose. In addition, the DS3658 incorporates circuitry that specifies glitch-free power up or down operation and a fail-safe feature which puts the output in a high impedance state when the input is open.

The PDIP package is specifically constructed to allow increased power dissipation over conventional packages. The four ground pins are directly connected to the device chip with a special cooper lead frame. When the quad driver is soldered into a PC board, the power rating of the device improves significantly.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00