See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

D | 16

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

DS3691M/NOPB


RS-422/RS-423 Line Drivers With TRI-STATE Outputs

TI Store Price:

 
 
Qty.Price
1 - 9 $ 1.92
10 - 24 $ 1.73
25 - 99 $ 1.55
100 - 249 $ 1.39
250 - 499 $ 1.26
500 - 749 $ 1.04
750 - 999 $ 0.86
1000 - 9999 $ 0.77

Adjust your quantity during checkout

Texas Instruments DS3691M/NOPB

The DS3691 is a low power Schottky TTL line driver designed to meet the requirements of EIA standards RS-422 and RS-423. It features 4 buffered outputs with high source and sink current capability with internal short circuit protection. A mode control input provides a choice of operation either as 4 single-ended line drivers or 2 differential line drivers. A rise time control pin allows the use of an external capacitor to slow the rise time for suppression of near end crosstalk to other receivers in the cable. Rise time capacitors are primarily intended for waveshaping output signals in the single-ended driver mode. Multipoint applications in differential mode with waveshaping capacitors is not allowed.

With the mode select pin low, the DS3691 are dual-differential line drivers with TRI-STATE outputs. They feature ±10V output common-mode range in TRI-STATE mode and 0V output unbalance when operated with ±5V supply.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00