See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

D | 8

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

DS36C278TM/NOPB


Low Power Multipoint TIA/EIA-485 Transceiver

TI Store Price:

 
 
Qty.Price
1 - 9 $ 2.74
10 - 24 $ 2.48
25 - 99 $ 2.21
100 - 249 $ 1.99
250 - 499 $ 1.80
500 - 749 $ 1.49
750 - 999 $ 1.23
1000 - 9999 $ 1.04

Adjust your quantity during checkout

Texas Instruments DS36C278TM/NOPB

The DS36C278 is a low power differential bus/line transceiver designed to meet the requirements of RS-485 standard for multipoint data transmission. In addition it is compatible with TIA/EIA-422-B.

The CMOS design offers significant power savings over its bipolar and ALS counterparts without sacrificing ruggedness against ESD damage. The device is ideal for use in battery powered or power conscious applications. ICC is specified at 500 μA maximum.

The driver and receiver outputs feature TRI-STATE capability. The driver outputs operate over the entire common mode range of −7V to +12V. Bus contention or fault situations that cause excessive power dissipation within the device are handled by a thermal shutdown circuit, which forces the driver outputs into the high impedance state.

The receiver incorporates a fail safe circuit which guarantees a high output state when the inputs are left open.

The DS36C278T is fully specified over the industrial temperature range (−40°C to +85°C).

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00