See datasheet for actual packaging/pinout drawings

Package | PIN:

NJU | 48

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 10.50
10 - 24 $ 9.76
25 - 99 $ 9.42
100 - 249 $ 8.23
250 - 499 $ 7.83
500 - 749 $ 7.21
750 - 999 $ 6.41
1000 - 9999 $ 6.41
  View datasheet for DS42MB200TSQ/NOPB View product folder for DS42MB200TSQ/NOPB

Adjust your quantity during checkout

DS42MB200TSQ/NOPB-Dual 4.25 Gbps 2:1/1:2 CML Mux/Buffer w/ Tx Pre-Emphasis & Rx Equalization

The DS42MB200 is a dual signal conditioning 2:1 multiplexer and 1:2 fan-out buffer designed for use in backplane redundancy applications. Signal conditioning features include input equalization and programmable output pre-emphasis that enable data communication in FR4 backplanes up to 4.25 Gbps. Each input stage has a fixed equalizer to reduce ISI distortion from board traces.

All output drivers have 4 selectable steps of pre-emphasis to compensate for transmission losses from long FR4 backplanes and reduce deterministic jitter. The pre-emphasis levels can be independently controlled for the line-side and switch-side drivers. The internal loopback paths from switch-side input to switch-side output enable at-speed system testing. All receiver inputs are internally terminated with 100Ω differential terminating resistors. All driver outputs are internally terminated with 50Ω to VCC.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00