See datasheet for actual packaging/pinout drawings


Package | PIN:

NJU | 48


I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)


2.5 Gbps / 5.0 Gbps or 8.0 Gbps Quad Cable and Backplane Equalizer

TI Store Price:


Adjust your quantity during checkout

Texas Instruments DS50EV401SQ/NOPB

The DS50EV401 is a low power, programmable equalizer specifically designed to reduce inter-symbol interference (ISI) induced by a variety of interconnect media. In all modes, the equalizer can operate, error free, with an input eye that is completely closed by interconnect ISI. The MODE control, allows the user to select between equalization settings for 8.0 Gbps operation or 2.5 Gbps / 5.0 Gbps operation.

The DS50EV401 uses Current-mode logic (CML) on both input and output ports, which provide constant 50 ohm single-ended impedance to AC ground. Differential signaling is implemented through out the entire signal path to minimize supply induced jitter. The DS50EV401 is available in a 7mm x 7mm 48-pin leadless WQFN package, and is powered from a single power supply of either 3.3 or 2.5V.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00