See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

RTW | 24

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

DS64BR111SQE/NOPB


Ultra Low Power 6.4 Gbps 2-Channel Repeater with Input Equalization and Output De-Emphasis

TI Store Price:

 
 
Qty.Price
1 - 9 $ 9.27
10 - 24 $ 8.62
25 - 99 $ 8.32
100 - 249 $ 7.27
250 - 499 $ 6.91
500 - 749 $ 6.36
750 - 999 $ 5.66
1000 - 9999 $ 5.66

Adjust your quantity during checkout

Texas Instruments DS64BR111SQE/NOPB

The DS64BR111 is an extremely low power, high performance dual-channel repeater for serial links with data rates up to 6.4 Gbps. The DS64BR111 pinout is configured as one bidirectional lane (one transmit, one receive channel).

The DS64BR111 features a powerful 4-stage continuous time linear equalizer (CTLE) to provide a boost of up to +25 dB at 3.2 GHz and open an input eye that is completely closed due to inter-symbol interference (ISI) induced by the interconnect mediums such as an FR-4 backplane or AWG-30 cables. The transmitter features a programmable output de-emphasis driver with up to -12 dB and allows amplitude voltage levels to be selected from 700 mVp-p to 1200 mVp-p to suit multiple application scenarios.

The programmable settings can be applied via pin settings, SMBus (I2C) protocol or an external EEPROM. When operating in the EEPROM mode, the configuration information is automatically loaded on power up – This eliminates the need for an external microprocessor or software driver.

Part of TI's PowerWise family of energy efficient devices, the DS64BR111 consumes just 65 mW/channel (typical), and allow the option to turn-off unused channels. This ultra low power consumption eliminates the need for external heat sinks and simplifies thermal management in active cable applications.

View datasheet
View product folder
Order SummaryEdit >
MSP430G2553IN20 (1)$0.00
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00