See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

NHK | 14

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

DS64EV100SD/NOPB


Programmable Single Equalizer

TI Store Price:

 
 
Qty.Price
1 - 9 $ 6.77
10 - 24 $ 6.09
25 - 99 $ 5.69
100 - 249 $ 5.10
250 - 499 $ 4.76
500 - 749 $ 4.14
750 - 999 $ 3.58
1000 - 9999 $ 3.09

Adjust your quantity during checkout

Texas Instruments DS64EV100SD/NOPB

The DS64EV100 programmable equalizer provides compensation for transmission medium losses and reduces the medium-induced deterministic jitter for NRZ data channel. The DS64EV100 is optimized for operation up to 10 Gbps for both cables and FR4 traces. The equalizer channel has eight levels of input equalization that can be programmed by three control pins.

The equalizer supports both AC and DC-coupled data paths for long run length data patterns such as PRBS-31, and balanced codes such as 8b/10b. The device uses differential current-mode logic (CML) inputs and outputs. The DS64EV100 is available in a 3 mm x 4 mm 14-pin leadless WSON package. Power is supplied from either a 2.5V or 3.3V supply.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00