See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

D | 8

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

DS75176BM/NOPB


Multipoint RS-485/RS-422 Transceivers

TI Store Price:

 
 
Qty.Price
1 - 9 $ 1.75
10 - 24 $ 1.55
25 - 99 $ 1.40
100 - 249 $ 1.22
250 - 499 $ 1.09
500 - 749 $ 0.88
750 - 999 $ 0.71
1000 - 9999 $ 0.62

Adjust your quantity during checkout

Texas Instruments DS75176BM/NOPB

The DS75176B is a high speed differential TRI-STATEbus/line transceiver designed to meet the requirements of EIA standard RS485 with extended common mode range (+12V to −7V), for multipoint data transmission. In addition, it is compatible with RS-422.

The driver and receiver outputs feature TRI-STATE capability, for the driver outputs over the entire common mode range of +12V to −7V. Bus contention or fault situations that cause excessive power dissipation within the device are handled by a thermal shutdown circuit, which forces the driver outputs into the high impedance state.

DC specifications are guaranteed over the 0 to 70°C temperature and 4.75V to 5.25V supply voltage range.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00