See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

NGF | 6

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

DS80EP100SD/NOPB


5 to 12.5 Gbps, Power-Saver Equalizer for Backplanes and Cables

TI Store Price:

 
 
Qty.Price
1 - 9 $ 2.23
10 - 24 $ 2.01
25 - 99 $ 1.87
100 - 249 $ 1.64
250 - 499 $ 1.53
500 - 749 $ 1.30
750 - 999 $ 1.10
1000 - 9999 $ 1.05

Adjust your quantity during checkout

Texas Instruments DS80EP100SD/NOPB

TI’s Power-saver equalizer compensates for transmission medium losses and minimizes medium-induced deterministic jitter. Performance is guaranteed over the full range of 5 to 12.5 Gbps. The DS80EP100 requires no power to operate. The equalizer operates anywhere in the data path to minimize media-induced deterministic jitter in both FR4 traces and cable applications. Symmetric I/O structures support full duplex or half duplex applications. Linear compensation is provided independent of line coding or protocol. The device is ideal for both bi-level and multi-level signaling.

The equalizer is available in a 6 pin leadless WSON package with a space saving 2.2 mm X 2.5 mm footprint. This tiny package provides maximum flexibility in placement and routing of the Power-saver equalizer.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00