See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $499.00
 

Adjust your quantity during checkout

DS80PCI800EVK/NOPB-DS80PCI800EVK Evaluation Module

The DS80PCI800EVK is a 4 channel SMA evaluation kit. It provides a complete high bandwidth platform to evaluate the signal integrity and signal conditioning features of the Texas Instruments DS80PCI800SQ – 2.5 Gbps / 5.0 Gbps / 8.0 Gbps 8 Channel PCI Express Repeater with Equalization and De-Emphasis.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00