See datasheet for actual packaging/pinout drawings

DS80PCI810EVM


DS80PCI810 Evaluation Module

TI Store Price:

Unit price: $399.00

Adjust your quantity during checkout

Texas Instruments DS80PCI810EVM

The DS80PCI810EVM – SMA evaluation kit provides a complete high bandwidth platform to evaluate PCIe signal conditioning features of the Texas Instruments DS80PCI810 repeater/redriver. The DS80PCI810EVM can be used for standard compliance testing, performance evaluation, and initial system prototyping.  The SMA edge launch connectors used for the DS80PCI810EVM will interface to multiple system connector types via commercially available breakout cables, adaptors, and boards (not included). This flexible connectivity enables integrated system level testing between TI repeaters and 3rd party ASIC/FPGA host boards.

Order SummaryEdit >
CC2650STK (1)$29.00
Subtotal: $29.00
Shipping & Handling: -
Total (USD): $29.00