See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

P | 8

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

DS8921N/NOPB


Differential Line Drivers and Receiver Pair

TI Store Price:

 
 
Qty.Price
1 - 9 $ 1.67
10 - 24 $ 1.48
25 - 99 $ 1.34
100 - 249 $ 1.17
250 - 499 $ 1.04
500 - 749 $ 0.84
750 - 999 $ 0.68
1000 - 9999 $ 0.60

Adjust your quantity during checkout

Texas Instruments DS8921N/NOPB

The DS8921, DS8921A, and DS8921AT devices are differential line driver and receiver pairs designed specifically for applications meeting the ST506, ST412, and ESDI disk drive standards. In addition, these devices meet the requirements of the EIA standard RS-422.

The DS8921x receivers offer an input sensitivity of 200 mV over a &plsumn;7 V common mode operating range. Hysteresis is incorporated (typically 70 mV) to improve noise margin for slowly changing input waveforms.

The DS8921x drivers are designed to provide unipolar differential drive to twisted-pair or parallel wire transmission lines. Complementary outputs are logically ANDed and provide an output skew of 0.5 ns (typical) with propagation delays of 12 ns.

The DS8921x devices are designed to be compatible with TTL and CMOS.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00